??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
MSA 25 E 2 SS FC +R -1180 -20/20 N II
HELP_VARIABLE
Part Number
MSA 25 E 2 SS FC +R -1180 -20/20 N II
Series
MSA
Assembly
Size
Carriage Type
Carriages per Rail
Dust Protection Option of Carriage
Preload
Code Special Carriage
Rail Type
Number of Rails
Rail Length
mm
Enter value for RL
Rail Length
mm
cm
inch
ft
E1 Std.
20.0
mm
E1
mm
Enter value for E1
mm
cm
inch
ft
P - Pitch
60
mm
E2 Std.
20.0
mm
E2
20.0
mm
E2 Length Validation
E2 length OK
Accuracy Grade
Code Special Rail
Dust Protection Option of Rail
Dowels (E only)
H - Height
36
mm
W - Width
70
mm
L - Length
81.6
mm
W1 - Rail Width
23
mm
W2
23.5
mm
H1 - Rail Height
22
mm
H2
6.5
mm
B
57
mm
C
45
mm
S x l
M8x10
mm
L1
59.0
mm
T
11.0
mm
T1
16.0
mm
T2
10
mm
N
6.0
mm
G
12.0
mm
K
5.8
mm
d1 Dia.
3.3
mm
S1 - Bolt Size
M8
S2 - Bolt Size
M6
D Counterbore
11.0
mm
h Counterbore
9.0
mm
h Counterbore
7.0
mm
S Tapped
M6
h Tapped
12
mm
Grease Nipple
G-M6
D Dia. Dowel
0.00
mm
Carriage Weight
0.62
kg
Rail Weight
3.4
kg
Manufacturer
PMI
Embedded Preview + Generation